??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23229.0060 push-/pull clamp
HELP_VARIABLE
Company
Halder
Description
EH 23229. - Push-Pull Clamps
Bill of material
23229.0060 push-/pull clamp
BESTNR
Ref. No.
23229.0060
D1
Thread
M18x1.5
D2
Thread
M6x12
D3
11 mm
D4
10 mm
L1
-1
45.0 mm
L2
±0.5
16.0 mm
L3
6 mm
L4
-0.5
2.0 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
SW1
16 mm
SW2
9 mm
F1
Spring load
30 N
F2
Spring load
150 N
G
Weight
63.0 g
Embedded user actions